Home / 80-20-inc-catalog-21 / Page 269

80 20 Inc Catalog 21 - Page 269 Fastening Methods

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

269

Fastening Methods

FASTENERS

5 Hole - Tee Flat Plate

Part Description: The 5 hole - tee at plate is a strong, external fastening method that requires no machining services and can be used to connect more than two proles together. This fastening option can provide innite positioning along the prole T-slot, allowing for a large degree of adjustability. It is a long-lasting connection that is easily assembled and can be repositioned and reused. Tip: Use double or triple slide-in economy T-nuts (pg. 406) to save time and money. Pre-load your hardware prior to connecting proles to simplify your assembly.

Bolt T-Nut Part No. Series Material Grade Finish A B C D E F G H Weight 4140 Aluminum 6105-T5 Clear Anodize 3.000" 3.000" 1.000" .500" .257" .188" 1.000" 1.000" .118 lb 4140-Black Black Anodize 3.000" 3.000" 1.000" .500" .257" .188" 1.000" 1.000" .118 lb 4340 Clear Anodize 4.500" 4.500" 1.500" .750" .328" .250" 1.500" 1.500" .364 lb 4340-Black Black Anodize 4.500" 4.500" 1.500" .750" .328" .250" 1.500" 1.500" .364 lb 25-4140 Clear Anodize 75.00

mm

75.00

mm

25.00

mm

12.50

mm

6.30

mm

4.00

mm

25.00

mm

25.00

mm

.0210 kg 25-4140-Black Black Anodize 75.00

mm

75.00

mm

25.00

mm

12.50

mm

6.30

mm

4.00

mm

25.00

mm

25.00

mm

.0210 kg 30-4340 Clear Anodize 90.00

mm

90.00

mm

30.00

mm

15.00

mm

6.30

mm

4.00

mm

30.00

mm

30.00

mm

.0645 kg 30-4340-Black Black Anodize 90.00

mm

90.00

mm

30.00

mm

15.00

mm

6.30

mm

4.00

mm

30.00

mm

30.00

mm

.0645 kg 40-4340 Clear Anodize 120.00

mm

120.00

mm

40.00

mm

20.00

mm

8.30

mm

6.00

mm

40.00

mm

40.00

mm

.1734 kg 40-4340-Black Black Anodize 120.00

mm

120.00

mm

40.00

mm

20.00

mm

8.30

mm

6.00

mm

40.00

mm

40.00

mm

.1734 kg 45-4340 Clear Anodize 135.00

mm

135.00

mm

45.00

mm

22.50

mm

8.30

mm

6.00

mm

45.00

mm

45.00

mm

.2203 kg 45-4340-Black Black Anodize 135.00

mm

135.00

mm

45.00

mm

22.50

mm

8.30

mm

6.00

mm

45.00

mm

45.00

mm

.2203 kg Part No. Series Qty. Bolt T-Nut 3321 5 1/4-20 x 1/2" FBHSCS Economy 3320 5 5/16-18 x 11/16" FBHSCS Economy 75-3404 5 M6 x 10

mm

BHSCS Economy 75-3600 5 M6 x 12

mm

BHSCS Drop-in 75-3422 5 M8 x 16

mm

BHSCS Economy 75-3619 5 M8 x 18

mm

BHSCS Drop-in

F H D TYP G A C TYP B E TYP

5 Hole - Tee Flat Plate

Suggested

Hardware (Mount to T-Slot)

Trpl T-nut Dbl T-nut 40 Series 30 Series 25 Series 10 Series 15 Series Metric Fractional 45 Series

Previous Page
Next Page