80 20 Inc Catalog 21 Page 261 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 261 Fastening Methods FASTENERS Part Description: The 6 hole - 15 degree angled at plate is an external fastening method that requires no machining services. This at plate creates a 15 degree angle between proles and its shape reinforces the strength of the connection. It is a durable option that is easy to assemble and can be recongured and reused. Tip: Use a double slide-in economy T-nut (pg. 406) to save time and money. Pre-load your hardware prior to connecting proles to simplify your assembly. 6 Hole - 15 Degree Angled Flat Plate Part No. Series Qty. Bolt T-Nut 3320 6 5/16-18 x 11/16" FBHSCS Economy 6 Hole - 15 Degree Angled Flat Plate T-Nut Bolt F H E TYP D TYP J C TYP K G A B Part No. Series Material Grade Finish A B C D E F G H J K Weight 4315 Aluminum 6105-T5 Clear Anodize 5.000" 3.000" 1.500" .750" .328" .250" 4.307" 2.056" 1.669" 15 .336 lb 4315-Black Black Anodize 5.000" 3.000" 1.500" .750" .328" .250" 4.307" 2.056" 1.669" 15 .336 lb Suggested Hardware (Mount to T-Slot) Dbl T-nut 15 Series Fractional

Previous Page
Next Page