80 20 Inc Catalog 21 Page 246 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 246 Fastening Methods FASTENERS 4 Hole - Rectangular Transition Flat Plate with Flush Offset Part Description: The 4 hole - rectangular transition at plate with ush offset is an external fastening method that connects proles within the same product type (either fractional or metric) but of differing series. One of the bolt holes is slotted, as opposed to circular, to allow for an added degree of adjustability when lining up proles. The offset design creates a ush connection between the different sized proles. It is a durable connection that is recongurable and reusable and can provide innite positioning along the prole T-slot. Tip: Use a double slide-in economy T-nut (pg. 406) to save time and money. Pre-load your hardware prior to connecting proles to simplify your assembly. 4 Hole - Rectangular Transition Flat Plate with Flush Offset T-Nut Bolt Part No. Series Qty. Bolt T-Nut 3384 to 2 1/4-20 x 3/4 FBHSCS Economy 3320 2 5/16-18 x 11/16 FBHSCS Economy Material Grade Finish Aluminum 6105-T5 Anodize Part No. Series Color A B C D E F (Qty.) G H J K L M N Weight 4523 to Clear 2.500 3.000 1.000 .500 1.000 .257 (2) .500 .250 1.000 1.500 .750 .750 .328 .243 lb 4523-Black to Black 2.500 3.000 1.000 .500 1.000 .257 (2) .500 .250 1.000 1.500 .750 .750 .328 .243 lb H G M K E B C D L A J F N Suggested Hardware (Mount to T-Slot) Material Specications 10 Series 15 Series Fractional Dbl T-nut

Previous Page
Next Page