Home / 80-20-inc-catalog-21 / Page 243

80 20 Inc Catalog 21 - Page 243 Fastening Methods

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

243

Fastening Methods

FASTENERS

3 Hole - Straight Transition Flat Plate Large Series Primary

3 Hole - Transition Flat Plate Large Series Primary T-Nut Bolt

Part Description: The 3 hole - straight transition at plate large series primary connects proles within the same product type (either fractional or metric) but of differing series. It is an external fastening method that requires no machining services. This option is recongurable and reusable and can provide innite positioning along the prole T-slot, allowing for a large degree of adjustability. Tip: Use a double slide-in economy T-nut (pg. 406) to save time and money. Pre-load your hardware prior to connecting proles to simplify your assembly.

Part No. Series Material Grade Finish A B C D E F G H (Qty.) J Weight 4505 to Aluminum 6105-T5 Clear Anodize 4.000" .875" 1.500" .500" .438" .257" .250" .328" (2) .750" .078 lb 4505-Black to Black Anodize 4.000" .875" 1.500" .500" .438" .257" .250" .328" (2) .750" .078 lb 65-4505 to Clear Anodize 105.00

mm

22.00

mm

40.00

mm

12.50

mm

11.00

mm

6.30

mm

6.00

mm

8.30

mm

(2) 20.00

mm

.0331 kg 65-4505-Black to Black Anodize 105.00

mm

22.00

mm

40.00

mm

12.50

mm

11.00

mm

6.30

mm

6.00

mm

8.30

mm

(2) 20.00

mm

.0331 kg Part No. Series Qty. Bolt T-Nut 3321 to 1 1/4-20 x 1/2" FBHSCS Economy 3320 2 5/16-18 x 11/16" FBHSCS Economy 75-3405 to 1 M6 x 12

mm

BHSCS Economy 75-3422 2 M8 x 16

mm

BHSCS Economy

G H TYP D E TYP B A J C F

Suggested

Hardware (Mount to T-Slot)

Dbl T-nut 40 Series 25 Series 10 Series 15 Series Metric Fractional

Previous Page
Next Page