Home / 80-20-inc-catalog-21 / Page 237

80 20 Inc Catalog 21 - Page 237 Fastening Methods

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

237

Fastening Methods

FASTENERS

Dbl T-nut 40 Series 25 Series 10 Series 15 Series Metric Fractional Trpl T-nut

6 Hole - Rectangular Flat Plate

Part Description: The 6 hole - rectangular at plate is an external fastening method that requires no machining services. It is a durable connection that can be easily repositioned and reused. The at plate can provide innite positioning along the prole T-slot, enabling a large degree of adjustability. When the bolts are tightened to the required torque the 2-degree drop-lock feature is engaged, helping to ensure the strength of the connection. Tip: Use double or triple slide-in economy T-nuts (pg. 406) to save time and money. Pre-load your hardware prior to connecting proles to simplify your assembly.

Part No. Series Qty. Bolt T-Nut 3321 6 1/4-20 x 1/2" FBHSCS Economy 3320 6 5/16-18 x 11/16" FBHSCS Economy 75-3404 6 M6 x 10

mm

BHSCS Economy 75-3422 6 M8 x 16

mm

BHSCS Economy Part No. Series Material Grade Finish A B C D E F Weight 4166 Aluminum 6105-T5 Clear Anodize 3.000" 2.000" 1.000" .500" .257" .188" .101 lb 4166-Black Black Anodize 3.000" 2.000" 1.000" .500" .257" .188" .101 lb 4366 Clear Anodize 4.500" 3.000" 1.500" .750" .328" .250" .312 lb 4366-Black Black Anodize 4.500" 3.000" 1.500" .750" .328" .250" .312 lb 25-4166 Clear Anodize 75.00

mm

50.00

mm

25.00

mm

12.50

mm

6.30

mm

4.00

mm

.0376 kg 25-4166-Black Black Anodize 75.00

mm

50.00

mm

25.00

mm

12.50

mm

6.30

mm

4.00

mm

.0376 kg 40-4366 Clear Anodize 120.00

mm

80.00

mm

40.00

mm

20.00

mm

8.30

mm

6.00

mm

.1438 kg 40-4366-Black Black Anodize 120.00

mm

80.00

mm

40.00

mm

20.00

mm

8.30

mm

6.00

mm

.1438 kg

F C TYP D TYP A B E TYP

Bolt 6 Hole - Rectangular Flat Plate T-Nut

Suggested

Hardware (Mount to T-Slot)

Previous Page
Next Page