80 20 Inc Catalog 21 Page 227 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 227 Fastening Methods FASTENERS Part Description: The 45 degree support assembly includes socket head cap screws, washers and T-nuts. The support assembly is pre-machined with counterbores and a 45 degree miter angle on both ends. This fastening method provides a clean, ush connection and is typically used to reinforce a 90 degree connection. This connection lends itself to applications with heavy loads to minimize beam deection. Part No. Series Prole A B C D (Included Hardware) Weight Product Representation (Length Will Vary) Bolt Qty. T-Nut Qty. Washer Qty. 2565 1010 1.000" 1.000" 6.000" 3067 2 3382 2 3258 2 .244 lb 2565-Black 1010-Black 1.000" 1.000" 6.000" 3067 2 3382 2 3258 2 .244 lb 2570 1010 1.000" 1.000" 12.000" 3067 2 3382 2 3258 2 .581 lb 2570-Black 1010-Black 1.000" 1.000" 12.000" 3067 2 3382 2 3258 2 .581 lb 2575 1010 1.000" 1.000" 18.000" 3067 2 3382 2 3258 2 .845 lb 2575-Black 1010-Black 1.000" 1.000" 18.000" 3067 2 3382 2 3258 2 .845 lb 2566 1020 1.000" 2.000" 6.000" 3067 4 3382 4 3258 4 .573 lb 2566-Black 1020-Black 1.000" 2.000" 6.000" 3067 4 3382 4 3258 4 .573 lb 2567 1020 1.000" 2.000" 12.000" 3067 4 3382 4 3258 4 1.041 lb 2567-Black 1020-Black 1.000" 2.000" 12.000" 3067 4 3382 4 3258 4 1.041 lb 2568 1020 1.000" 2.000" 18.000" 3067 4 3382 4 3258 4 1.509 lb 2568-Black 1020-Black 1.000" 2.000" 18.000" 3067 4 3382 4 3258 4 1.509 lb 2571 1030 1.000" 3.000" 6.000" 3067 6 3382 6 3258 6 .660 lb 2571-Black 1030-Black 1.000" 3.000" 6.000" 3067 6 3382 6 3258 6 .660 lb 2572 1030 1.000" 3.000" 12.000" 3067 6 3382 6 3258 6 1.579 lb 2572-Black 1030-Black 1.000" 3.000" 12.000" 3067 6 3382 6 3258 6 1.579 lb 2573 1030 1.000" 3.000" 18.000" 3067 6 3382 6 3258 6 2.263 lb 2573-Black 1030-Black 1.000" 3.000" 18.000" 3067 6 3382 6 3258 6 2.263 lb 2574 1030 1.000" 3.000" 24.000" 3067 6 3382 6 3258 6 2.669 lb 2574-Black 1030-Black 1.000" 3.000" 24.000" 3067 6 3382 6 3258 6 2.669 lb A D B C 45 Degree Supports CONTINUE 10 Series Fractional

Previous Page
Next Page