80 20 Inc Catalog 21 Page 226 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 226 Fastening Methods FASTENERS 45 Degree Support Connector Part Description: The 45 degree support connector provides a clean, ush connection and is typically used to reinforce a 90 degree connection. It requires minimal machining (an end tap to the support bar) and mounts using standard hardware. The 45 degree support connector is designed for use with 40mm by 40mm proles. This connection lends itself to applications with heavy loads to minimize beam deection. Part No. Series Material Finish A B C D E F Weight 14118 Aluminum Clear Anodize 52.00 mm 40.00 mm 45 2.00 mm 8.00 mm 9.00 mm .2123 kg Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Description T-Nut Location 11-8520 1 M8 x 20 mm SHCS To Prole End 75-3621 1 M8 x 16 mm SHCS Economy To T-Slot F A B D E C Required Machining Services Machining Type Prole Machined Reference Page Tap Prole End Prole End 848 45 Degree Support Connector T-Nut Bolt Prole 40 Series Machining Metric

Previous Page
Next Page