80 20 Inc Catalog 21 Page 224 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 224 Fastening Methods FASTENERS Bolt Connector Part Description: The bolt connector is an assembly connection providing an internal, long-lasting fastening method. The bolt connector loads from the side or end of the prole and forms a 90 degree connection. This fastening method requires only a drill through machining service to the mounting prole. Required Machining Services Machining Type Prole Machined Reference Page Bolt Connector Prole Milling Mounting Prole 866 Bolt Connector Assembly 1 2 3 Part No. Series Material A B C D E F G H J K L M N Weight 13189 Steel 28.00 mm 20.00 mm 2.00 mm 29.00 mm 7.70 mm 6.20 mm 16.00 mm 4.40 mm 8.00 mm M4 x 25 mm .0243 kg 13190 42.00 mm 28.00 mm 14.00 mm 3.40 mm 44.40 mm 36.50 mm 10.30 mm 9.70 mm 8.80 mm 19.00 mm 5.80 mm 16.80 mm M8 x 40 .0755 kg 13192 87.00 mm 73.00 mm 14.00 mm 3.25 mm 39.25 mm 36.25 mm 10.30 mm 10.10 mm 8.80 mm 19.00 mm 5.80 mm 16.80 mm M8 x 35 .0130 kg D C H G F E K B A J C G K J H B A D F E N M L 13189 13190 13192 30 Series Metric 45 Series Machining

Previous Page
Next Page