80 20 Inc Catalog 21 Page 217 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 217 Fastening Methods FASTENERS Part No. Series Type Material Color A B C D E F G H Weight 3381 Assembly Steel Black .431 .293 .240 .257 .937 .625 1/4-20 .750 .018 lb 3682* Assembly Bright .431 .293 .240 .257 .937 .625 1/4-20 .750 .018 lb 3895 Assembly Bright .431 .293 .240 .257 .937 .625 M6 .787 .018 lb 3378 Clip Black .431 .293 .240 .257 .937 .625 .008 lb 3681 Clip Bright .431 .293 .240 .257 .937 .625 .008 lb 3380 Assembly Black .625 .450 .300 .340 1.300 1.000 5/16-18 1.000 .047 lb 3680* Assembly Bright .625 .450 .300 .340 1.300 1.000 5/16-18 1.000 .046 lb 3891 Assembly Bright .625 .450 .300 .340 1.300 1.000 M8 .984 .045 lb 3379 Clip Black .625 .450 .300 .340 1.300 1.000 .025 lb 3679 Clip Bright .625 .450 .300 .340 1.300 1.000 .025 lb 20-3895 Assembly Bright 10.00 mm 4.40 mm 4.80 mm 5.50 mm 19.00 mm 16.50 mm M5 12.00 mm .0041 kg 20-3681 Clip Bright 10.00 mm 4.40 mm 4.80 mm 5.50 mm 19.00 mm 16.50 mm .0017 kg 25-3682* Assembly Bright 10.94 mm 7.44 mm 6.09 mm 6.52 mm 23.79 mm 15.87 mm M6 16.00 mm .0080 kg 25-3895 Assembly Bright 10.94 mm 7.44 mm 6.09 mm 6.52 mm 23.79 mm 15.87 mm M6 16.00 mm .0082 kg 25-3681 Clip Bright 10.94 mm 7.44 mm 6.09 mm 6.52 mm 23.79 mm 15.87 mm .0045 kg 40-3680* Assembly Bright 15.87 mm 11.43 mm 7.62 mm 8.63 mm 33.02 mm 25.40 mm M8 25.00 mm .0263 kg 40-3891 Assembly Bright 15.87 mm 11.43 mm 7.62 mm 8.63 mm 33.02 mm 25.40 mm M8 25.00 mm .0213 kg 40-3679 Clip Bright 15.87 mm 11.43 mm 7.62 mm 8.63 mm 33.02 mm 25.40 mm .0109 kg Part Description: The standard end fastener assembly is comprised of a button head socket cap screw and wing clip. The end fastener provides a xed, 90 degree, moderate-strength connection that is completely hidden. The winged tabs of the clip prevent the mating prole from rotating. This connection method requires two machining services; an end tap on the mounting prole and an access hole in the mating prole in order to reach the screw head. Additional Information: Wing clips are available separately (without the button head socket cap screw) for instances where you want to create your own custom assembly. A C E F G H B D Required Machining Services Machining Type Prole Machined Reference Page Tap Prole End Mounting Prole 848 Access Hole Mating Prole 850 Standard End Fastener Assembly 1 2 3 40 Series Machining 25 Series 20 Series 10 Series 15 Series Metric Fractional *Part number comes with a stainless steel bolt. Standard End Fastener

Previous Page
Next Page