80 20 Inc Catalog 21 Page 215 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 215 Fastening Methods FASTENERS Part No. Series Material Cam Color A B C D E F G H J Weight 3092 Zinc Bright .730 .245 .431 .171 .562 1.961 .406 1.936 10-32 x .75 SHCS .080 lb 3093 Black .730 .245 .431 .171 .562 1.961 .406 1.936 10-32 x .75 SHCS .080 lb 3096 Bright .730 .245 .431 .171 .562 1.961 .406 1.936 M5 x 18 mm SHCS .082 lb 3097 Black 1.383 .309 .625 .250 .810 2.959 .625 2.937 5/16-18 x 1.30 SHCS .263 lb 3099 Bright 1.383 .309 .625 .250 .810 2.959 .625 2.937 5/16-18 x 1.30 SHCS .267 lb 3102 Bright 1.383 .309 .625 .250 .810 2.959 .625 2.937 M8 x 32 mm SHCS .273 lb 25-3096 Bright 18.54 mm 6.22 mm 10.94 mm 4.34 mm 14.27 mm 44.72 mm 10.31 mm 49.17 mm M5 x 18 mm SHCS .0263 kg 40-3102 Bright 33.00 mm 7.84 mm 15.87 mm 6.35 mm 19.93 mm 79.07 mm 15.97 mm 78.15 mm M8 x 30 mm SHCS .1206 kg Long Double Anchor Assembly Double Anchor Fastener (Continued) A B C D E TYP G TYP H J TYP F Required Machining Services Machining Type Prole Machined Reference Page Counterbores Mounting Prole 852 Long Double Anchor Fastener Assembly 1 2 3 40 Series Machining 25 Series 10 Series 15 Series Metric Fractional

Previous Page
Next Page