Home / 80-20-inc-catalog-21 / Page 213

80 20 Inc Catalog 21 - Page 213 Fastening Methods

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

213

Fastening Methods

FASTENERS

Anchor Fastener Assembly 1 2 3

Standard Anchor Fastener (Continued)

Anchor Fastener Cam Only

A B C D

Part No. Series Material Cam Color A B C D Weight 3391 Zinc Black .730 .245 .562 .406 .015 lb 3396 Bright .730 .245 .562 .406 .015 lb 3354 Black 1.383 .309 .810 .625 .045 lb 3361 Bright 1.383 .309 .810 .625 .045 lb 13183 Bright 16.90

mm

5.00

mm

11.80

mm

8.50

mm

.0032 kg 25-3396 Bright 18.54

mm

6.22

mm

14.27

mm

10.31

mm

.0069 kg 25-3391 Black 18.54

mm

6.22

mm

14.27

mm

10.31

mm

.0070 kg 13185 Bright 25.00

mm

8.00

mm

15.70

mm

12.50

mm

.0095 kg 40-3361 Bright 33.00

mm

7.84

mm

19.93

mm

15.97

mm

.0195 kg 40-3354 Black 35.12

mm

7.84

mm

20.57

mm

15.87

mm

.0195 kg

Required Machining Services

Machining Type Prole Machined Reference Page Counterbore Mounting Prole 852

40 Series Machining 30 Series 25 Series 20 Series 10 Series 15 Series Metric Fractional

Previous Page
Next Page