80 20 Inc Catalog 21 Page 194 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 194 Quick Frame Proles PROFILES Quick Frame Standard Machining Services * The above proles are sold per inch or stock length. Part No. Series Stock Length Material Grade Finish Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 9030 * 145 Aluminum 6105-T5 Clear Anodize #204-R1 .3550 in. 2 35,000 psi 10,200,000 lb / in. 2 0.0362 lb / in. 9030-Black-FB per inch Black Anodize 9030 Prole 9030 is a 1.00 x 1.00 Quick Frame prole with right angle double 0.5 twin anges. The prole has a smooth surface for a sleek appearance and allows for easy cleaning. The positioning of the twin anges makes the prole perfect for light-weight applications requiring paneling such as enclosures, guarding, storage, and shelving solutions. 1.000 TYP R .083 TYP .060 TYP .500 TYP .320 TYP .380 TYP .090 TYP .250 TYP 1.00 X 1.00 Tube Prole - Double 0.5 Flanges on Adjacent Sides Service No. Series Service Description Reference Page 7310 Cut to Length 847 7301 45 Flange Milling 869

Previous Page
Next Page