80 20 Inc Catalog 21 Page 190 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 190 Quick Frame Proles PROFILES Quick Frame Standard Machining Services * The above proles are sold per inch or stock length. Part No. Series Stock Length Material Grade Finish Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 9005 * 145 Aluminum 6105-T5 Clear Anodize #204-R1 .2528 in. 2 35,000 psi 10,200,000 lb / in. 2 0.0261 lb / in. 9005-Black-FB per inch Black Anodize 9005 Prole 9005 is a 1.00 x 1.00 Quick Frame prole with a single 0.5 ange on one side and a grooved interior used to hold nylon connectors into place. The prole has a smooth surface for a sleek appearance and allows for easy cleaning, lending itself to applications such as framing, displays, or retail kiosks. Service No. Series Service Description Reference Page 7310 Cut to Length 847 7300 45 Flange Milling 869 1.000 TYP .690 TYP R .083 TYP .060 TYP .500 TYP .250 TYP 1.00 X 1.00 Tube Prole - Single 0.5 Flange on One Side

Previous Page
Next Page