80 20 Inc Catalog 21 Page 183 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 183 Ready Tube Proles PROFILES Ready Tube 1.50 X 1.50 Square Tube Prole - With Pre-Drilled Holes 9701 Prole 9701 is a 1.50 x 1.50 square Ready Tube prole with pre-drilled holes at 1.50 intervals along each face. The pre-drilled holes in this prole lend it to applications such as gravity racks, conveyor tables and material handling shelves. 1.500 TYP R .063 TYP R .125 TYP .328 TYP .125 TYP .750 TYP Service No. Series Service Description Reference Page 7010 Cut to Length 847 7246 Access Hole 858 Standard Machining Services * The above proles are sold per inch or stock length. Part No. Series Stock Length Material Grade Finish Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 9701 * 100 or 150 Aluminum 6105-T5 Clear Anodize #204-R1 0.6775 in. 2 35,000 psi 10,200,000 lb / in. 2 0.0660 lb / in. 9701-Black-FB per inch Black Anodize

Previous Page
Next Page