80 20 Inc Catalog 21 Page 182 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 182 Ready Tube Proles PROFILES Ready Tube 1.50 X 1.50 Square Tube Prole - No Pre-Drilled Holes 9700 Prole 9700 is a 1.50 x 1.50 square Ready Tube profile with no pre-drilled holes. This profile lends itself to applications where you need an aesthetic look and clean, smooth surface such as framing, displays, trade show booths or retail kiosks. Service No. Series Service Description Reference Page 7010 Cut to Length 847 7246 Access Hole 858 1.500 TYP R .063 TYP R .125 TYP .125 TYP Standard Machining Services * The above proles are sold per inch or stock length. Part No. Series Stock Length Material Grade Finish Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 9700 * 100 or 150 Aluminum 6105-T5 Clear Anodize #204-R1 IX = 0.2127 4 IY = 0.2127 4 0.6775 in. 2 35,000 psi 10,200,000 lb / in. 2 0.0660 lb / in. 9700-Black-FB per inch Black Anodize

Previous Page
Next Page