Home / 80-20-inc-catalog-21 / Page 181

80 20 Inc Catalog 21 - Page 181 Profiles

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

181

T-Slotted Aluminum Proles

PROFILES

Metric 45 Series

Standard Machining Services

* The above proles are sold per millimeter or stock length.

Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 45-9090 * 4 or 6 Meter Aluminum 6105-T5 Clear Anodize #204-R1 None IX = 175.367 cm

4

IY = 175.367 cm

4

20.014 cm

2

241.1 N / mm

2

70,326.5 N / mm

2

5.4116 kg / m 45-9090-Black-FB per millimeter Black Anodize Service No. Series Service Description Reference Page 45-7030 Cut to Length 846 45-7036 Prole End Tap 849 45-7037 Bolt Connector 866

45-9090 Prole 45-9090 is a 90mm x 90mm metric 45 series square T-slot prole with eight open T-slots, two on each 90mm face. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 45-9090 prole is compatible with 45 series fasteners. The eight open T-slots and strength make it a great choice for automation applications, machine frames and workstations.

10.13 TYP 20.09 TYP 90.00 TYP 45.00 TYP 22.50 TYP 3.25 TYP 6.00 TYP 19.00 TYP 13.00 TYP 10.00 TYP 7.00 TYP

90mm X 90mm T-Slotted Prole - Eight Open T-Slots

Previous Page
Next Page