80 20 Inc Catalog 21 Page 179 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 179 T-Slotted Aluminum Proles PROFILES Metric 45 Series Standard Machining Services * The above proles are sold per millimeter or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 45-4545 * 4 or 6 Meter Aluminum 6105-T5 Clear Anodize #204-R1 None IX = 13.931 cm 4 IY = 13.931 cm 4 7.587 cm 2 241.1 N / mm 2 70,326.5 N / mm 2 2.0455 kg / m 45-4545-Black-FB per millimeter Black Anodize 45-4545 Prole 45-4545 is a 45mm x 45mm metric 45 series square T-slot prole with four open T-slots, one on each 45mm face. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 45-4545 prole is compatible with all 45 series fasteners. This prole lends itself to clean room applications, guards, enclosures, or work stations. The four open T-slots enable access from any direction and are useful for mounting accessories. 45.00 TYP 19.00 TYP 7.00 TYP 20.09 TYP 10.00 THRU 22.50 TYP 13.00 TYP 10.13 TYP 6.00 TYP 3.25 TYP 45mm X 45mm T-Slotted Prole - Four Open T-Slots Service No. Series Service Description Reference Page 45-7010 Cut to Length 846 45-7248 Access Hole 850 45-7053 Prole End Tap 849 45-7037 Bolt Connector 866 45-7058 Central Connector 864

Previous Page
Next Page