Home / 80-20-inc-catalog-21 / Page 176

Profiles - 80 20 Inc Catalog 21 Page 176

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

176

T-Slotted Aluminum Proles

PROFILES

Metric 40 Series

Standard Machining Services

* The above proles are sold per millimeter or stock length.

Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 40-8080 * 4 or 6 Meter Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 170.571 cm

4

IY = 170.571 cm

4

23.573 cm

2

241.1 N / mm

2

70,326.5 N / mm

2

6.3762 kg / m 40-8080-Black * 4 Meter Black Anodize 40-8080-Black-FB per millimeter Black Anodize Service No. Series Service Description Reference Page 40-7030 Cut to Length 846 40-7050 Access Hole 850 40-7044 Anchor Counterbore 852 40-7056 Prole End Tap 849

40-8080 Prole 40-8080 is a 80mm x 80mm metric 40 series square T-slot prole with eight open T-slots, two on each 80mm face. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 40-8080 prole is compatible with 40 series fasteners and has a center cavity that can be pressurized up to 1.034 N/mm

2

(150 psi). The eight open T-slots, strength, and ability to pressurize this prole make it a great choice for automation applications, machine frames and workstations.

8.13 TYP 39.50 20.57 TYP 80.00 TYP 40.00 TYP 20.00 TYP 4.32 TYP 14.85 TYP 4.32 TYP 12.58 TYP 6.81 TYP 8.00 TYP

80mm X 80mm T-Slotted Prole - Eight Open T-Slots

Previous Page
Next Page