80 20 Inc Catalog 21 Page 164 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 164 T-Slotted Aluminum Proles PROFILES Metric 40 Series Standard Machining Services * The above proles are sold per millimeter or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 40-4096 * 4 Meter Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 29.198 cm 4 IY = 11.042 cm 4 7.828 cm 2 241.1 N / mm 2 70,326.5 N / mm 2 2.1170 kg / m 40-4096-Black-FB per millimeter Black Anodize Service No. Series Service Description Reference Page 40-7020 Cut to Length 846 40-7059 Prole End Tap 849 40-4096 Prole 40-4096 is a 40mm metric 40 series T-slot prole with a 60 degree radius and two opposite open T-slots, one on each of the 40mm prole faces. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 40-4096 prole is compatible with 40 series fasteners. This prole lends itself to workstations, kiosks or point of purchase displays because panels or other support structures can be easily placed in the T-slots allowing a continuous surface and aesthetic appearance. 60 6.81 TYP R. 40.00 20.57 TYP R. 80.00 12.32 TYP 8.13 TYP 40.00 TYP 4.06 TYP 8.00 TYP 40mm T-slotted Prole 60 Degree Radius - Two Opposite Open T-Slots

Previous Page
Next Page