80 20 Inc Catalog 21 Page 158 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 158 T-Slotted Aluminum Proles PROFILES Metric 40 Series Standard Machining Services * The above proles are sold per millimeter or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 40-4002 * 4 or 6 Meter Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 8.292 cm 4 IY = 8.974 cm 4 6.118 cm 2 241.1 N / mm 2 70,326.5 N / mm 2 1.6535 kg / m 40-4002-Black-FB per millimeter Black Anodize 40-4002 Prole 40-4002 is a 40mm x 40mm metric 40 series square T-slot prole with two adjacent open T-slots, one on two 40mm faces. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 40-4002 prole is compatible with 40 series fasteners. The two closed faces on this prole provide a clean, aesthetic look and lends itself to furniture, displays, desks, trade show booths, or retail kiosks. 40.00 TYP 15.36 TYP 1.65 TYP 20.00 TYP 12.32 TYP 6.81 THRU 20.57 TYP 8.13 TYP 8.00 TYP 4.06 TYP 3.30 TYP 40mm X 40mm T-Slotted Prole - Two Adjacent Open T-Slots Service No. Series Service Description Reference Page 40-7010 Cut to Length 846 40-7050 Access Hole 850 40-7044 Anchor Counterbore 852 40-7059 Prole End Tap 849

Previous Page
Next Page