80 20 Inc Catalog 21 Page 153 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 153 T-Slotted Aluminum Proles PROFILES Metric 30 Series Service No. Series Service Description Reference Page 30-7030 Cut to Length 846 30-7246 Access Hole 850 30-7044 Anchor Counterbore 852 30-7056 Prole End Tap 849 30-6060 Prole 30-6060 is a 60mm x 60mm metric 30 series square T-slot prole with eight open T-slots, two on each 60mm face. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 30-6060 prole is compatible with 30 series fasteners. The eight open T-slots and strength make it a great choice for automation applications, machine frames and workstations. 8.13 TYP 27.62 16.51 TYP 11.67 TYP 60.00 TYP 30.00 TYP 15.00 TYP 2.54 TYP 2.21 TYP 9.18 TYP 6.65 TYP 6.80 TYP 60mm X 60mm T-Slotted Prole - Eight Open T-Slots Standard Machining Services * The above proles are sold per millimeter or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 30-6060 * 4 or 6 Meter Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 36.576 cm 4 IY = 36.576 cm 4 9.299 cm 2 241.1 N / mm 2 70,326.5 N / mm 2 2.5787 kg / m 30-6060-Black-FB per millimeter Black Anodize

Previous Page
Next Page