Home / 80-20-inc-catalog-21 / Page 152

Profiles - 80 20 Inc Catalog 21 Page 152

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

152

T-Slotted Aluminum Proles

PROFILES

Metric 30 Series

Service No. Series Service Description Reference Page 30-7020 Cut to Length 846 30-7246 Access Hole 850 30-7044 Anchor Counterbore 852 30-7048 Prole End Tap 849

30-3060 Prole 30-3060 is a 30mm x 60mm metric 30 series rectangular T-slot prole with six open T-slots, two on each 60mm face and one on each 30mm face. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 30-3060 prole is compatible with 30 series fasteners and lends itself to work spaces, machine guards and displays.

8.13 TYP 16.51 TYP 30.00 2.54 TYP 60.00 30.00 TYP 15.00 TYP 9.18 TYP 6.65 TYP 6.80 TYP 2.21 TYP 11.64 TYP

30mm X 60mm T-Slotted Prole - Six Open T-Slots

Standard Machining Services

* The above proles are sold per millimeter or stock length.

Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 30-3060 * 4 or 6 Meter Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 5.552 cm

4

IY = 19.649 cm

4

5.928 cm

2

241.1 N / mm

2

70,326.5 N / mm

2

1.6428 kg / m 30-3060-Black-FB per millimeter Black Anodize

Previous Page
Next Page