80 20 Inc Catalog 21 Page 145 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 145 T-Slotted Aluminum Proles PROFILES Metric 25 Series Service No. Series Service Description Reference Page 25-7013 Cut to Length 846 25-7051 Access Hole 850 25-7042 Anchor Counterbore 852 25-7039 Prole End Tap 849 25-5010 Prole 25-5010 is a 50mm x 100mm metric 25 series rectangular T-slot prole with twelve open T-slots, two on each 50mm face and four on each 100mm face. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 25-5010 prole is compatible with 25 series fasteners, and has center cavities that can be pressurized up to 1.034 N/mm 2 (150 psi). The twelve open T-slots, strength, and ability to pressurize this prole make it a great choice for automation applications, machine frames and workstations. 14.69 TYP 100.00 6.50 TYP 50.00 25.00 12.50 TYP 8.76 TYP 2.13 TYP 2.13 TYP 8.12 TYP 5.00 TYP 5.84 TYP 24.79 TYP 50mm X 100mm T-Slotted Prole - Twelve Open T-Slots Standard Machining Services * The above proles are sold per millimeter or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 25-5010 * 4 or 6 Meter Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 39.614 cm 4 IY = 136.317 cm 4 13.743 cm 2 241.1 N / mm 2 70,326.5 N / mm 2 3.7133 kg / m 25-5010-Black-FB per millimeter Black Anodize

Previous Page
Next Page