Home / 80-20-inc-catalog-21 / Page 141

80 20 Inc Catalog 21 - Page 141 Profiles

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

141

T-Slotted Aluminum Proles

PROFILES

Metric 25 Series

Service No. Series Service Description Reference Page 25-7005 Cut to Length 846 25-7051 Access Hole 850 25-7042 Anchor Counterbore 852 25-7009 Prole End Tap 849 25-7256 Drill & Counterbore 853

25-5013 Prole 25-5013 is a 50mm x 12.5mm metric 25 series rectangular T-slot prole with two adjacent open T-slots, two on one 50mm face. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 25-5013 prole is compatible with 25 series fasteners. It is a thinner prole that connects easily to at surfaces and works well as a supporting structure or spacer for mounting accessories such as handles, door tracks, rails, valves or sensors.

50.00 42.00 5.84 TYP 8.12 TYP 25.00 4.19 TYP 12.50 4.00 TYP 2.13 TYP 12.50 TYP 14.69 TYP 6.50 TYP

50mm X 12.5mm T-Slotted Prole - Two Adjacent Open T-Slots

Standard Machining Services

* The above proles are sold per millimeter or stock length.

Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 25-5013 * 4 Meter Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 0.576 cm

4

IY = 8.756 cm

4

3.528 cm

2

241.1 N / mm

2

70,326.5 N / mm

2

0.9627 kg / m 25-5013-Black-FB per millimeter Black Anodize

Previous Page
Next Page