80 20 Inc Catalog 21 Page 135 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 135 T-Slotted Aluminum Proles PROFILES Metric 25 Series Service No. Series Service Description Reference Page 25-7005 Cut to Length 846 25-7051 Access Hole 850 25-7042 Anchor Counterbore 852 25-7063 Prole End Tap 849 25-2501 Prole 25-2501 is a 25mm x 25mm metric 25 series square T-slot prole with one open T-slot on one 25mm face. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 25-2501 prole is compatible with 25 series fasteners. The three closed faces on this prole provide a clean, aesthetic look and it lends itself to furniture, displays, desks, trade show booths, or retail kiosks. 25.00 TYP 8.76 TYP 14.69 TYP 5.84 TYP 5.00 THRU 12.50 TYP 8.12 TYP 6.50 TYP 2.13 TYP 2.13 TYP 25mm X 25mm T-Slotted Prole - Single Open T-Slot Standard Machining Services * The above proles are sold per millimeter or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 25-2501 * 4 or 6 Meter Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 2.168 cm 4 IY = 1.967 cm 4 3.185 cm 2 241.1 N / mm 2 70,326.5 N / mm 2 0.8607 kg / m 25-2501-Black-FB per millimeter Black Anodize

Previous Page
Next Page