80 20 Inc Catalog 21 Page 133 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 133 T-Slotted Aluminum Proles PROFILES Metric 20 Series Service No. Series Service Description Reference Page 20-7030 Cut to Length 846 20-7069 Access Hole 850 20-7042 Anchor Counterbore 852 20-7067 Prole End Tap 849 20-4040 Prole 20-4040 is a 40mm x 40mm metric 20 series square T-slot prole with eight open T-slots, two on each 40mm face. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 20-4040 prole is compatible with 20 series fasteners. The eight open T-slots and strength make it a great choice for automation applications, machine frames and workstations. 5.26 TYP 18.88 TYP 11.99 TYP 40.00 TYP 20.00 TYP 10.00 TYP 1.50 TYP 1.50 TYP 6.34 TYP 4.19 THRU 4.70 TYP 7.32 TYP 40mm X 40mm T-Slotted Prole - Eight Open T-Slots Standard Machining Services * The above proles are sold per millimeter or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 20-4040 * 4 or 6 Meter Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 7.837 cm 4 IY = 7.837 cm 4 4.227 cm 2 241.1 N / mm 2 70,326.5 N / mm 2 1.1721 kg / m 20-4040-Black-FB per millimeter Black Anodize

Previous Page
Next Page