80 20 Inc Catalog 21 Page 128 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 128 T-Slotted Aluminum Proles PROFILES Standard Machining Services * The above proles are sold per inch or stock length. 15 Series Fractional 3030-S Prole 3030-S is a 3.00 x 3.00 fractional 15 series square T-slot prole with eight open T-slots, two on each 3.00 face. The prole is smooth, which makes it resistant to dirt and debris buildup. The 3030-S prole is compatible with 15 series fasteners and has a center cavity that can be pressurized up to 150 psi. The eight open T-slots, strength, and ability to pressurize this prole make it a great choice for automation applications, machine frames and workstations. .320 TYP .810 TYP 3.000 TYP 1.500 TYP .750 TYP .120 TYP .531 TYP 1.475 .160 TYP .484 TYP .262 THRU .315 TYP 3.00 X 3.00 Smooth Surface T-Slotted Prole - Eight Open T-Slots Service No. Series Service Description Reference Page 7030 Cut to Length 846 7050 Access Hole 850 7040 Anchor Counterbore 852 7055 Prole End Tap 848 Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 3030-S * 145, 242 Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 3.229 4 IY = 3.229 4 3.109 in. 2 35,000 psi 10,200,000 lb / in. 2 0.3032 lb / in. 3030-S-Black * 145 Black Anodize 3030-S-Black-FB per inch Black Anodize

Previous Page
Next Page