80 20 Inc Catalog 21 Page 126 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 126 T-Slotted Aluminum Proles PROFILES 3030-LS Prole 3030-LS is a 3.00 x 3.00 lite fractional 15 series square T-slot prole with eight open T-slots, two on each 3.00 face. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 3030-LS prole is the light-duty version in the 3030 prole family, is compatible with 15 series fasteners, and has a center cavity that can be pressurized up to 150 psi. The eight open T-slots, strength, and ability to pressurize this prole make it a great choice for automation applications, machine frames and workstations. Service No. Series Service Description Reference Page 7030 Cut to Length 846 7050 Access Hole 850 7040 Anchor Counterbore 852 7055 Prole End Tap 848 .320 TYP .810 TYP 3.000 TYP 1.500 TYP .750 TYP .120 TYP .531 TYP .120 TYP 1.475 .160 TYP .484 TYP .262 THRU .315 TYP 3.00 X 3.00 Lite Smooth T-Slotted Prole - Eight Open T-Slots Standard Machining Services * The above proles are sold per inch or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 3030-LS * 145, 242 Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 2.671 4 IY = 2.671 4 2.659 in. 2 35,000 psi 10,200,000 lb / in. 2 0.2593 lb / in. 3030-LS-Black-FB per inch Black Anodize 15 Series Fractional

Previous Page
Next Page