80 20 Inc Catalog 21 Page 118 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 118 T-Slotted Aluminum Proles PROFILES 15 Series Fractional 1530-ULS Prole 1530-ULS is a 1.50 x 3.00 ultra-lite fractional 15 series rectangular T-slot prole with six open T-slots, two on each 3.00 face and one on each 1.50 face. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1530-ULS prole is compatible with 15 series fasteners. The center cavity of the prole can be pressurized up to 150 psi, lending itself to work spaces, machine guards, displays and panel mount racks. Service No. Series Service Description Reference Page 7020 Cut to Length 846 7050 Access Hole 850 7040 Anchor Counterbore 852 7045 Prole End Tap 848 .320 TYP .810 TYP 1.500 .087 TYP .160 TYP 3.000 1.500 .750 TYP .484 TYP .262 TYP .315 TYP .531 TYP 1.50 X 3.00 Ultra Lite Smooth Surface T-Slotted Prole - Six Open T-Slots Standard Machining Services * The above proles are sold per inch or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 1530-ULS * 145, 242 Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 0.335 4 IY = 1.276 4 1.388 in. 2 35,000 psi 10,200,000 lb / in. 2 0.1350 lb / in. 1530-ULS-Black-FB per inch Black Anodize

Previous Page
Next Page