Home / 80-20-inc-catalog-21 / Page 117

80 20 Inc Catalog 21 - Page 117 Profiles

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

117

T-Slotted Aluminum Proles

PROFILES

Fractional 15 Series

3034-Lite Prole 3034-Lite is a 3.00 x 0.75 lite fractional 15 series rectangular T-slot prole with two adjacent open T-slots, two on one 3.00 face. The prole has align-a-grooves to assist in alignment when connecting proles. The 3034-Lite prole is compatible with 15 series fasteners. It is a thinner prole that connects easily to at surfaces and works well as a supporting structure or spacer for mounting accessories such as handles, door tracks, rails, valves or sensors.

3.000 2.500 .315 TYP .480 TYP 1.500 .262 TYP .750 .250 TYP .160 TYP .750 TYP .810 TYP .320 TYP

3.00 X .75 Lite T-Slotted Prole - Two Adjacent Open T-Slots

Service No. Series Service Description Reference Page 7010 Cut to Length 846 7050 Access Hole 850 7040 Anchor Counterbore 852 7016 Prole End Tap 848 7257 Drill & Counterbore 853

Standard Machining Services

* The above proles are sold per inch or stock length.

Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 3034-Lite * 145 Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 0.071

4

IY = 0.983

4

1.186 in.

2

35,000 psi 10,200,000 lb / in.

2

0.1157 lb / in. 3034-Lite-Black-FB per inch Black Anodize

Previous Page
Next Page