80 20 Inc Catalog 21 Page 113 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 113 T-Slotted Aluminum Proles PROFILES Fractional 15 Series 1517 Prole 1517 is a 1.50 x 1.50 fractional 15 series quarter round T-slot prole with a 1.123 radius curved back and two open T-slots, one on each of the 1.50 prole faces. The prole has align-a-grooves to assist in alignment when connecting proles. The 1517 prole is compatible with 15 series fasteners. This prole lends itself to large workstations and displays because it provides an aesthetic appearance and panels or other support structures can be easily placed in the T-slots. 1.500 TYP .750 TYP R 1.125 .262 THRU .320 TYP .810 TYP .160 TYP .484 TYP .315 TYP .526 TYP .120 TYP 1.50 X 1.50 Quarter Round T-Slotted Prole - Two Open T-Slots Service No. Series Service Description Reference Page 7010 Cut to Length 846 7050 Access Hole 850 7040 Anchor Counterbore 852 7060 Prole End Tap 848 Standard Machining Services * The above proles are sold per inch or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 1517 * 97, 145, 242 Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 0.111 4 IY = 0.178 4 0.765 in. 2 35,000 psi 10,200,000 lb / in. 2 0.0746 lb / in. 1517-Black-FB per inch Black Anodize

Previous Page
Next Page