80 20 Inc Catalog 21 Page 109 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 109 T-Slotted Aluminum Proles PROFILES Fractional 15 Series 1504 Prole 1504 is a 1.50 x 1.50 fractional 15 series square T-slot prole with two opposite open T-slots, one on two 1.50 faces. The prole has align-a-grooves to assist in alignment when connecting proles. The 1504 prole is compatible with 15 series fasteners. The placement of the T-slots allows support structures or panels to be easily placed into them and lends itself to guarding, furniture or displays. 1.500 TYP .531 TYP .070 TYP .750 TYP .484 TYP .262 THRU .810 TYP .320 TYP .315 TYP .160 TYP .120 TYP 1.50 X 1.50 T-Slotted Prole - Two Opposite Open T-Slots Service No. Series Service Description Reference Page 7010 Cut to Length 846 7050 Access Hole 850 7040 Anchor Counterbore 852 7060 Prole End Tap 848 Standard Machining Services * The above proles are sold per inch or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 1504 * 145, 242 Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 0.165 4 IY = 0.172 4 0.827 in. 2 35,000 psi 10,200,000 lb / in. 2 0.0807 lb / in. 1504-Black-FB per inch Black Anodize

Previous Page
Next Page