80 20 Inc Catalog 21 Page 107 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 107 T-Slotted Aluminum Proles PROFILES Fractional 15 Series 1503 Prole 1503 is a 1.50 x 1.50 fractional 15 series square T-slot prole with three adjacent open T-slots, one on three 1.50 faces. The prole has align-a-grooves to assist in alignment when connecting proles. The 1503 prole is compatible with 15 series fasteners. The three open faces on this prole provide a clean, aesthetic look and lends itself to work spaces, displays or retail kiosks. 1.500 TYP .531 TYP .070 .750 TYP .484 TYP .262 THRU .810 TYP .320 TYP .315 TYP .160 TYP .120 TYP 1.50 X 1.50 T-Slotted Prole - Three Adjacent Open T-Slots Service No. Series Service Description Reference Page 7010 Cut to Length 846 7050 Access Hole 850 7040 Anchor Counterbore 852 7060 Prole End Tap 848 Standard Machining Services * The above proles are sold per inch or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 1503 * 145, 242 Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 0.178 4 IY = 0.174 4 0.862 in. 2 35,000 psi 10,200,000 lb / in. 2 0.0840 lb / in. 1503-Black-FB per inch Black Anodize

Previous Page
Next Page