80 20 Inc Catalog 21 Page 106 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 106 T-Slotted Aluminum Proles PROFILES 15 Series Fractional Service No. Series Service Description Reference Page 7010 Cut to Length 846 7050 Access Hole 850 7040 Anchor Counterbore 852 7060 Prole End Tap 848 1503-LS Prole 1503-LS is a 1.50 x 1.50 lite fractional 15 series square T-slot prole with three adjacent open T-slots, one on three 1.50 faces. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1503-LS prole is compatible with 15 series fasteners. The three open faces on this prole provide a clean, aesthetic look and lends itself to work spaces, displays or retail kiosks. 1.500 TYP .531 TYP .070 TYP .750 TYP .484 TYP .262 THRU .810 TYP .320 TYP .315 TYP .160 TYP .120 TYP 1.50 X 1.50 Lite Smooth Surface T-Slotted Prole - Three Adjacent Open T-Slots Standard Machining Services * The above proles are sold per inch or stock length. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 1503-LS * 145, 242 Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 0.186 4 IY = 0.183 4 0.848 in. 2 35,000 psi 10,200,000 lb / in. 2 0.0827 lb / in. 1503-LS-Black-FB per inch Black Anodize

Previous Page
Next Page