Home / 80-20-inc-catalog-21 / Page 100

Profiles - 80 20 Inc Catalog 21 Page 100

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

100

T-Slotted Aluminum Proles

PROFILES

15 Series Fractional

1515-S Prole 1515-S is a 1.50 x 1.50 fractional 15 series square T-slot prole with four open T-slots, one on each 1.50 face. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1515-S prole is compatible with all 15 series fasteners. This prole is the most heavy-duty in the 1515 prole family and lends itself to clean room applications, guards, enclosures, or workstations.

Service No. Series Service Description Reference Page 7010 Cut to Length 846 7050 Access Hole 850 7040 Anchor Counterbore 852 7060 Prole End Tap 848

1.500 TYP .531 TYP .810 TYP .315 TYP .262 THRU .750 TYP .484 TYP .320 TYP .160 TYP .160 TYP

1.50 X 1.50 Smooth Surface T-Slotted Prole - Four Open T-Slots

Standard Machining Services

* The above proles are sold per inch or stock length.

Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 1515-S * 145, 242 Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 0.263

4

IY = 0.263

4

1.138 in.

2

35,000 psi 10,200,000 lb / in.

2

0.1109 lb / in. 1515-S-Black * 145 Black Anodize 1515-S-Black-FB per inch Black Anodize

Previous Page
Next Page